STM32Cube embedded software ¶
STM32Cube embedded software is part of the STM32Cube ecosystem, which delivers a comprehensive set of software and hardware that optimizes the development of applications on STM32 microcontrollers.
To get more information about STM32, visit the STM32 MCU Developer Zone.
Discover the offer ¶
The heart of this offer is the STM32Cube embedded software. It is a collection of embedded software components that provide a robust and flexible foundation for application development.
Content, structure, and features of STM32Cube embedded software.
Overview of the STM32Cube embedded software architecture.
MCU packages and software components offered in STM32Cube embedded software.
Note
This document focuses on the HAL2-based STM32Cube offer.
For any HAL1-based product, more detailed information is available in STM32Cube MCU & MPU packages.