- LAN8742_ANAR (C macro)
- LAN8742_ANAR_100BASE_TX (C macro)
- LAN8742_ANAR_100BASE_TX_FD (C macro)
- LAN8742_ANAR_10BASE_T (C macro)
- LAN8742_ANAR_10BASE_T_FD (C macro)
- LAN8742_ANAR_NEXT_PAGE (C macro)
- LAN8742_ANAR_PAUSE_OPERATION (C macro)
- LAN8742_ANAR_PO_ADVERTISE_SUPPORT (C macro)
- LAN8742_ANAR_PO_ASYMMETRIC_PAUSE (C macro)
- LAN8742_ANAR_PO_NOPAUSE (C macro)
- LAN8742_ANAR_PO_SYMMETRIC_PAUSE (C macro)
- LAN8742_ANAR_REMOTE_FAULT (C macro)
- LAN8742_ANAR_SELECTOR_FIELD (C macro)
- LAN8742_ANER (C macro)
- LAN8742_ANER_LP_AUTONEG_ABLE (C macro)
- LAN8742_ANER_LP_NP_ABLE (C macro)
- LAN8742_ANER_NP_ABLE (C macro)
- LAN8742_ANER_PAGE_RECEIVED (C macro)
- LAN8742_ANER_PARALLEL_DETECT_FAULT (C macro)
- LAN8742_ANER_RX_NP_LOCATION_ABLE (C macro)
- LAN8742_ANER_RX_NP_STORAGE_LOCATION (C macro)
- LAN8742_ANLPAR (C macro)
- LAN8742_ANLPAR_100BASE_TX (C macro)
- LAN8742_ANLPAR_100BASE_TX_FD (C macro)
- LAN8742_ANLPAR_10BASE_T (C macro)
- LAN8742_ANLPAR_10BASE_T_FD (C macro)
- LAN8742_ANLPAR_NEXT_PAGE (C macro)
- LAN8742_ANLPAR_PAUSE_OPERATION (C macro)
- LAN8742_ANLPAR_PO_ADVERTISE_SUPPORT (C macro)
- LAN8742_ANLPAR_PO_ASYMMETRIC_PAUSE (C macro)
- LAN8742_ANLPAR_PO_NOPAUSE (C macro)
- LAN8742_ANLPAR_PO_SYMMETRIC_PAUSE (C macro)
- LAN8742_ANLPAR_REMOTE_FAULT (C macro)
- LAN8742_ANLPAR_SELECTOR_FIELD (C macro)
- LAN8742_ANNPRR (C macro)
- LAN8742_ANNPRR_ACK (C macro)
- LAN8742_ANNPRR_ACK2 (C macro)
- LAN8742_ANNPRR_MESSAGE_PAGE (C macro)
- LAN8742_ANNPRR_MESSAGGE_CODE (C macro)
- LAN8742_ANNPRR_NEXT_PAGE (C macro)
- LAN8742_ANNPRR_TOGGLE (C macro)
- LAN8742_ANNPTR (C macro)
- LAN8742_ANNPTR_ACK2 (C macro)
- LAN8742_ANNPTR_MESSAGE_PAGE (C macro)
- LAN8742_ANNPTR_MESSAGGE_CODE (C macro)
- LAN8742_ANNPTR_NEXT_PAGE (C macro)
- LAN8742_ANNPTR_TOGGLE (C macro)
- LAN8742_AUTONEGO_COMPLETE_IT (C macro)
- LAN8742_AUTONEGO_LP_ACK_IT (C macro)
- LAN8742_AUTONEGO_PAGE_RECEIVED_IT (C macro)
- LAN8742_BCR (C macro)
- LAN8742_BCR_AUTONEGO_EN (C macro)
- LAN8742_BCR_DUPLEX_MODE (C macro)
- LAN8742_BCR_ISOLATE (C macro)
- LAN8742_BCR_LOOPBACK (C macro)
- LAN8742_BCR_POWER_DOWN (C macro)
- LAN8742_BCR_RESTART_AUTONEGO (C macro)
- LAN8742_BCR_SOFT_RESET (C macro)
- LAN8742_BCR_SPEED_SELECT (C macro)
- LAN8742_BSR (C macro)
- LAN8742_BSR_100BASE_T2_FD (C macro)
- LAN8742_BSR_100BASE_T2_HD (C macro)
- LAN8742_BSR_100BASE_T4 (C macro)
- LAN8742_BSR_100BASE_TX_FD (C macro)
- LAN8742_BSR_100BASE_TX_HD (C macro)
- LAN8742_BSR_10BASE_T_FD (C macro)
- LAN8742_BSR_10BASE_T_HD (C macro)
- LAN8742_BSR_AUTONEGO_ABILITY (C macro)
- LAN8742_BSR_AUTONEGO_CPLT (C macro)
- LAN8742_BSR_EXTENDED_CAP (C macro)
- LAN8742_BSR_EXTENDED_STATUS (C macro)
- LAN8742_BSR_JABBER_DETECT (C macro)
- LAN8742_BSR_LINK_STATUS (C macro)
- LAN8742_BSR_REMOTE_FAULT (C macro)
- lan8742_callback_t (C++ type)
- LAN8742_CALLBACKS (C macro)
- LAN8742_CLR (C macro)
- LAN8742_CLR_CABLE_LENGTH (C macro)
- lan8742_deinit (C++ function)
- lan8742_disable_it_source (C++ function)
- lan8742_enable_it_source (C++ function)
- LAN8742_ENCTR (C macro)
- LAN8742_ENCTR_EX_CROSS_OVER (C macro)
- LAN8742_ENCTR_EX_MANUAL_CROSS_OVER (C macro)
- LAN8742_ENCTR_RX_ENABLE (C macro)
- LAN8742_ENCTR_RX_MAX_INTERVAL (C macro)
- LAN8742_ENCTR_RX_MAX_INTERVAL_1S (C macro)
- LAN8742_ENCTR_RX_MAX_INTERVAL_256MS (C macro)
- LAN8742_ENCTR_RX_MAX_INTERVAL_512MS (C macro)
- LAN8742_ENCTR_RX_MAX_INTERVAL_64MS (C macro)
- LAN8742_ENCTR_TX_ENABLE (C macro)
- LAN8742_ENCTR_TX_TIMER (C macro)
- LAN8742_ENCTR_TX_TIMER_1S (C macro)
- LAN8742_ENCTR_TX_TIMER_265MS (C macro)
- LAN8742_ENCTR_TX_TIMER_512MS (C macro)
- LAN8742_ENCTR_TX_TIMER_768MS (C macro)
- LAN8742_ENERGYON_IT (C macro)
- lan8742_get_id (C++ function)
- lan8742_get_it_status (C++ function)
- lan8742_get_link_config (C++ function)
- lan8742_get_link_mode (C++ function)
- lan8742_get_phy_address (C++ function)
- lan8742_hardware_reset (C++ function)
- LAN8742_IMR (C macro)
- lan8742_init (C++ function)
- LAN8742_INT_1 (C macro)
- LAN8742_INT_2 (C macro)
- LAN8742_INT_3 (C macro)
- LAN8742_INT_4 (C macro)
- LAN8742_INT_5 (C macro)
- LAN8742_INT_6 (C macro)
- LAN8742_INT_7 (C macro)
- LAN8742_INT_8 (C macro)
- LAN8742_INVALID_IRQ (C macro)
- LAN8742_INVALID_PIN (C macro)
- lan8742_io_callback_t (C++ type), [1]
- lan8742_io_cb_ctx_t (C++ struct), [1]
- lan8742_io_disable_irq (C++ function), [1]
- lan8742_io_enable_irq (C++ function), [1]
- lan8742_io_get_phy_address (C++ function)
- lan8742_io_hw_reset (C++ function)
- lan8742_io_init (C++ function), [1]
- lan8742_io_read_c22_reg (C++ function), [1]
- lan8742_io_register_callback (C++ function), [1]
- lan8742_io_s (C++ struct), [1]
- lan8742_io_s::addr (C++ member), [1]
- lan8742_io_s::exti_cb_ctx (C++ member), [1]
- lan8742_io_s::heth (C++ member)
- lan8742_io_s::hexti (C++ member)
- lan8742_io_s::id (C++ member), [1]
- lan8742_io_s::irq_src (C++ member)
- lan8742_io_s::it_pin (C++ member)
- lan8742_io_s::it_port (C++ member)
- lan8742_io_s::nrst_active_state (C++ member)
- lan8742_io_s::nrst_pin (C++ member)
- lan8742_io_s::nrst_port (C++ member)
- lan8742_io_set_phy_address (C++ function)
- lan8742_io_t (C++ type), [1]
- lan8742_io_write_c22_reg (C++ function), [1]
- LAN8742_ISFR (C macro)
- lan8742_it_source_t (C++ enum)
- lan8742_it_source_t::LAN8742_IT_SRC_AUTONEGO_COMPLETE (C++ enumerator)
- lan8742_it_source_t::LAN8742_IT_SRC_AUTONEGO_LP_ACK (C++ enumerator)
- lan8742_it_source_t::LAN8742_IT_SRC_AUTONEGO_PAGE_RECEIVED (C++ enumerator)
- lan8742_it_source_t::LAN8742_IT_SRC_ENERGYON (C++ enumerator)
- lan8742_it_source_t::LAN8742_IT_SRC_LINK_DOWN (C++ enumerator)
- lan8742_it_source_t::LAN8742_IT_SRC_PARALLEL_DETECTION_FAULT (C++ enumerator)
- lan8742_it_source_t::LAN8742_IT_SRC_REMOTE_FAULT (C++ enumerator)
- lan8742_it_source_t::LAN8742_IT_SRC_WOL (C++ enumerator)
- LAN8742_LINK_DOWN_IT (C macro)
- lan8742_link_duplex_t (C++ enum)
- lan8742_link_duplex_t::LAN8742_LINK_DUPLEX_NONE (C++ enumerator)
- lan8742_link_duplex_t::LAN8742_LINK_FULL_DUPLEX (C++ enumerator)
- lan8742_link_duplex_t::LAN8742_LINK_HALF_DUPLEX (C++ enumerator)
- lan8742_link_speed_t (C++ enum)
- lan8742_link_speed_t::LAN8742_LINK_SPEED_10 (C++ enumerator)
- lan8742_link_speed_t::LAN8742_LINK_SPEED_100 (C++ enumerator)
- lan8742_link_speed_t::LAN8742_LINK_SPEED_NONE (C++ enumerator)
- lan8742_link_status_t (C++ enum)
- lan8742_link_status_t::LAN8742_LINK_DOWN (C++ enumerator)
- lan8742_link_status_t::LAN8742_LINK_UP (C++ enumerator)
- LAN8742_MAX_DEV_ADDR (C macro)
- LAN8742_MCSR (C macro)
- LAN8742_MCSR_ALTINT (C macro)
- LAN8742_MCSR_EDPWRDOWN (C macro)
- LAN8742_MCSR_ENERGYON (C macro)
- LAN8742_MCSR_FARLOOPBACK (C macro)
- LAN8742_MMD_PCS (C macro)
- LAN8742_MMD_VENDOR_SPECIFIC (C macro)
- LAN8742_MMDAADR (C macro)
- LAN8742_MMDAADR_MMD_REG_ADDR_DATA_DEFAULT (C macro)
- LAN8742_MMDAADR_MMD_REG_ADDR_DATA_MASK (C macro)
- LAN8742_MMDACR (C macro)
- LAN8742_MMDACR_MMD_DEV_ADDR (C macro)
- LAN8742_MMDACR_MMD_FUNCTION (C macro)
- LAN8742_MMDACR_MMD_FUNCTION_ADDR (C macro)
|
|