HAL ADC Overview ¶
Introducing ADC ¶
- group ADC_Introduction
-
-
This introduction is under development.
-
Module and files ¶
The following diagram illustrates the ADC module and its associated files.
Component diagram ¶
The following diagram illustrates the software components involved in the ADC module. It shows the interactions between the user application, HAL drivers, low-level drivers, and the hardware components.
Configuration table ¶
The following table lists the configuration defines for the HAL ADC module, specifying their locations, default values, and descriptions:
- group ADC_Configuration_Table
-
¶
Configuration inside the ADC driver ¶
Config defines
Description
Default value
Note
USE_HAL_ADC_MODULE
from hal_conf.h
1
When set, HAL ADC module is enabled
USE_HAL_ADC_DMA
from hal_conf.h
1
Enable DMA code inside ADC
USE_HAL_ADC_REGISTER_CALLBACKS
from hal_conf.h
0
When defined, enable the register callbacks assert
USE_HAL_ADC_CLK_ENABLE_MODEL
from hal_conf.h
HAL_CLK_ENABLE_NO
Enable gating of the peripheral clock
USE_HAL_CHECK_PARAM
from hal_conf.h
0
Parameters (pointers or sizes) are checked in runtime
USE_HAL_CHECK_PROCESS_STATE
from hal_conf.h
0
When set, enable atomic access to process state check
USE_ASSERT_DBG_PARAM
from PreProcessor env
None
When defined, enable the params assert
USE_ASSERT_DBG_STATE
from PreProcessor env
None
When defined, enable the state assert
ADC_INST_IN_COMMON_COUNT
from CMSIS
None
When defined and value > 2, multiple ADC handles can be linked
ADC_MULTIMODE_SUPPORT
from CMSIS
None
When defined, multimode features available