Overview ¶
This is MCUboot version 2.1.0 modified by STMicroelectronics.
MCUboot is a secure bootloader for 32-bits microcontrollers. It defines a common infrastructure for the bootloader and the system flash layout on microcontroller systems, and provides a secure bootloader that enables easy software upgrade. MCUboot is operating system and hardware independent and relies on hardware porting layers from the operating system it works with. This version works with STM32Cube development software and STM32 SoCs.