Release Notes ¶
Release Notes for MCUboot SW Pack ¶
Purpose ¶
STM32Cube enables developers to achieve design success. With a comprehensive suite of professional development tools and embedded software components, STM32Cube allows developers to differentiate products, streamline design cycles, and reduce costs. STM32Cube ecosystem supports all design steps, including selection, configuration, development, debugging, programming, and monitoring. The STM32Cube embedded software offer provides ready-to-use software components that can be added to a project. It includes STM32 peripheral driver APIs with two levels of abstraction, middleware, board drivers, and examples. There are several distribution channels, including the STM32CubeMX2 tool, the ST website, and GitHub. All embedded software comes with enhanced online documentation, with flowcharts and user sequences.
More documentation is available at MCUboot SW Pack online documentation.
Update History ¶
2.0.0 / 13-March-2026 ¶
Main Changes ¶
First Official release of MCUboot SW Pack
Known limitations ¶
None
Backward compatibility ¶
None
Development Toolchains and Compilers ¶
IAR Embedded Workbench for ARM (EWARM) toolchain V9.60.3 + ST-LINK
MDK-ARM Keil uVision V5.42
STM32CubeIDE for Visual Studio Code (GCC13 compiler)
Dependencies ¶
STM32C5xx HAL Drivers V2.0.0
STFCF SW Pack V2.0.0