Release Notes ¶
Purpose ¶
The part driver is the interface for an external device on the board. It does not directly depend on the HAL nor on the board hardware design. This driver provides specific unitary services and could be used by any board integrating this external component.
The principle of the STM32Cube part drivers’ architecture is intended to:
Make the parts drivers easily used directly by applicative code with better glue logic between components and bus.
Separate the driver core from resources configuration and definition.
Have direct services call from application level without using driver and class data structures.
Update history ¶
1.0.0 / 10-March-2026 ¶
Main changes ¶
First release ¶
Initial release of the HTS221 part driver, including support for configuration and code generation in STM32CubeMX2.
Known limitations ¶
No limitation raised for this part driver.
Dependencies ¶
Configuration and code generation features require STM32CubeMX2 >= 1.0.0.