Release Notes ¶
STM32Cube enables developers to achieve design success. With a comprehensive suite of professional development tools and embedded software components, STM32Cube allows developers to differentiate products, streamline design cycles, and reduce costs. STM32Cube ecosystem supports all design steps, including selection, configuration, development, debugging, programming, and monitoring. The STM32Cube embedded software offer provides ready-to-use software components that can be added to a project. It includes STM32 peripheral driver APIs with two levels of abstraction, middleware, board drivers, and examples. There are several distribution channels, including the STM32CubeMX2 tool, the ST website, and GitHub. All embedded software comes with enhanced online documentation, with flowcharts and user sequences.
More detailed documentation is available at .
Update history ¶
2.0.0 / 13-March-2026 ¶
Main changes ¶
First official release of LAN8742 Part Drivers.
Contents ¶
LAN8742 Part Drivers.
Known limitations ¶
None.
Development toolchains and compilers ¶
IAR Embedded Workbench for ARM (EWARM) toolchain V9.60.3 + ST-LINK.
MDK-ARM Keil uVision V5.42.
STM32CubeIDE for Visual Studio Code (GCC13 compiler).
Supported devices and boards ¶
NUCLEO-C5A3ZG board.
Backward compatibility ¶
None.
Dependencies ¶
STM32C5xx HAL Drivers V2.0.0.