Release Notes ¶
Purpose ¶
STM32Cube enables developers to achieve design success. With a comprehensive suite of professional development tools and embedded software components, STM32Cube allows developers to differentiate products, streamline design cycles, and reduce costs. STM32Cube ecosystem supports all design steps, including selection, configuration, development, debugging, programming, and monitoring.
The STM32Cube embedded software offer provides ready-to-use software components that can be added to a project. It includes STM32 peripheral driver APIs with two levels of abstraction, middleware, board drivers, and examples. There are several distribution channels, including the STM32CubeMX2 tool, the ST website, and GitHub. All embedded software comes with enhanced online documentation, with flowcharts and user sequences.
More detailed documentation is available at STM32C5xx DFP online documentation.
Update History ¶
2.0.0 / 13-March-2026 ¶
First Official release of STM32C5xx DFP ¶
Supported Devices ¶
STM32C551xx, STM32C552xx, STM32C562xx devices
STM32C531xx, STM32C532xx, STM32C542xx devices
STM32C591xx, STM32C593xx, STM32C5A3xx devices
Contents ¶
CMSIS-Core Device Files ¶
Device C Startup files
Device system configuration files
Device header and System View Description (SVD) files, supporting
System : CORTEX, CRS, DBGMCU, DMA, EXTI, FLASH, GPIO, ICACHE, IWDG, PWR, RAMCFG, RCC, SBS, WWDG
Analog : ADC, COMP, DAC, OPAMP
Timers : LPTIM, RTC, TIM
Connectivity : ETH, FDCAN, I2C, I3C, SMARTCARD, SMBUS, SPI, UART, LPUART, USART, USB, XSPI(DLYB)
Security : AES, HASH, RNG, PKA, CCB, TAMP
Computing : CORDIC, CRC
Device linker configuration template files
Integrated Development Environment and Tools Support Files ¶
Flash Programming Algorithms for erasing and downloading code into on-chip Flash
System View Description (SVD) files
Device descriptor files for bus, clock, peripherals and pinout
Supported Integrated Development Environment and Compilers ¶
IAR Embedded Workbench for ARM (EWARM) toolchain V9.60.3 + ST-LINK (Patch available in
IDEs_patches/EWARM)MDK-ARM Keil uVision V5.42
STM32CubeIDE for Visual Studio Code (GCC13 compiler)
Known Limitations ¶
None
Dependencies ¶
CMSIS Core V6.3.0