HAL FDCAN use cases ¶
Prerequisite ¶
Full FDCAN Initialization Sequence ¶
Functions called:
Full FDCAN Initialization and Configuration Sequence ¶
Functions called:
-
HAL_FDCAN_SetConfigXXX() -
HAL_FDCAN_EnableXXX()
Full FDCAN Deinitialization Sequence ¶
Functions called:
FDCAN Transmit Message Polling Mode Using HAL_FDCAN_GetTxFifoFreeLevel ¶
Functions called:
FDCAN Transmit Message Polling Mode Using HAL_FDCAN_GetTxBufferMessageStatus ¶
Functions called:
FDCAN Reading Message Polling Mode Using HAL_FDCAN_GetRxFifoFillLevel ¶
Functions called:
FDCAN Transmission with IT Using Tx Complete/Tx Cancellation Interrupts ¶
Functions called:
FDCAN Receiving Message Using the Rx High-Priority Message Interrupt (HPME) ¶
Functions called:
FDCAN Transmit Abort Using Transmission Cancellation Finished Interrupt ¶
Functions called: