HAL OPAMP APIs ¶ HAL OPAMP Functions Initialization, de-initialization, configuration, calibration functions HAL_OPAMP_Init() HAL_OPAMP_DeInit() HAL_OPAMP_SetConfig() HAL_OPAMP_GetConfig() HAL_OPAMP_ResetConfig() HAL_OPAMP_Calibrate() HAL_OPAMP_CalibrateParallel() HAL_OPAMP_SetLinkNextHandle() HAL_OPAMP_SetConfigTrimming() HAL_OPAMP_GetConfigTrimming() HAL_OPAMP_GetTrimmingMode() Output operation functions HAL_OPAMP_Start() HAL_OPAMP_Stop() Peripheral Control functions HAL_OPAMP_SetConfigInputConnection() HAL_OPAMP_GetConfigInputConnection() HAL_OPAMP_SetGain() HAL_OPAMP_GetGain() Peripheral state functions HAL_OPAMP_GetState() User Data API functions HAL_OPAMP_SetUserData() HAL_OPAMP_GetUserData() HAL OPAMP Types Enumerations hal_opamp_t hal_opamp_state_t hal_opamp_config_mode_t hal_opamp_non_inverting_input_t hal_opamp_inverting_input_t hal_opamp_pga_gain_t hal_opamp_power_mode_t hal_opamp_speed_mode_t hal_opamp_trimming_mode_t Handle Structure hal_opamp_handle_t hal_opamp_handle_s Configuration Structure hal_opamp_config_t hal_opamp_config_input_connection_t hal_opamp_trimming_offset_pair_t