HAL ICACHE APIs ¶ HAL ICACHE Functions Initialization and Deinitialization functions HAL_ICACHE_Init() HAL_ICACHE_DeInit() Configuration functions HAL_ICACHE_SetAssociativityMode() HAL_ICACHE_GetAssociativityMode() HAL_ICACHE_SetConfigRemapRegion() HAL_ICACHE_GetConfigRemapRegion() Control functions HAL_ICACHE_Start() HAL_ICACHE_Stop() HAL_ICACHE_EnableRemapRegion() HAL_ICACHE_DisableRemapRegion() HAL_ICACHE_IsEnabledRemapRegion() Monitoring functions HAL_ICACHE_EnableMonitors() HAL_ICACHE_DisableMonitors() HAL_ICACHE_ResetMonitors() HAL_ICACHE_GetMonitorHitValue() HAL_ICACHE_GetMonitorMissValue() Maintenance operation functions HAL_ICACHE_Invalidate() HAL_ICACHE_Invalidate_IT() IRQ and callback functions HAL_ICACHE_IRQHandler() HAL_ICACHE_ErrorCallback() HAL_ICACHE_InvalidateCompleteCallback() HAL_ICACHE_RegisterErrorCallback() HAL_ICACHE_RegisterInvalidateCompleteCallback() State function HAL_ICACHE_GetState() Error function HAL_ICACHE_GetLastErrorCodes() Set/Get user data functions HAL_ICACHE_SetUserData() HAL_ICACHE_GetUserData() HAL ICACHE Types Enumerations hal_icache_t hal_icache_associativity_t hal_icache_master_port_t hal_icache_region_burst_t hal_icache_region_t hal_icache_region_size_t hal_icache_remap_region_status_t hal_icache_state_t Configuration Structure hal_icache_region_config_t Handle Structure hal_icache_handle_t hal_icache_cb_t hal_icache_handle_s HAL ICACHE Constants Monitoring Constants Interrupts Error Codes