STM32CubeCLI and project housekeeping¶
Purpose and scope¶
The cube-agentic-ai-cube-wrapper context guides general STM32CubeCLI use:
installing and troubleshooting the CLI, discovering commands, managing Cube
bundles and dependencies, handling licenses and downloads, and configuring
environment overrides.
The installer provides the cli.project-housekeeping skill for managing
STM32Cube Agentic AI contexts and services in a project. It lists available or
deployed capabilities, guides add, update, and remove operations, and helps
identify a relevant missing context.
Responsibilities¶
Capability |
Scope |
|---|---|
Cube wrapper context |
General STM32CubeCLI and Cube bundle workflows. Installing a bundle on the machine does not make its context available to a project. |
Installer project-housekeeping skill |
Project-scoped lifecycle for |
For Agentic AI connector requests, use project housekeeping rather than the
generic cube bundle install workflow. cube bundle install installs a
bundle on the machine. The command cube agentic-ai project-add deploys the connector
into a project and installs it on the machine if needed. Machine installation
and project deployment are separate states.
The housekeeping skill uses the project’s routing guidance to identify which technical capabilities apply. It manages what is deployed. It does not replace technical task routing.
For command syntax and project-lifecycle workflows, see the installer user manual.