STM32 Errata Hunter Context¶
Purpose and scope¶
The STM32 Errata Hunter Context searches published silicon errata and provides classification and impact analysis for a selected STM32 part and its peripherals. It reports source identifiers and links when available.
The context requires an identifiable full STM32 ordering code. It does not infer applicability from a family name alone.
Context scope¶
errata-hunter.errata-lookupresolves the part number and selected peripherals, then returns matching errata and workarounds.
Assets and capabilities¶
The context is delivered in the cube-agentic-ai-errata-hunter bundle,
which uses a remote service for errata lookup.
The remote service accepts a full ordering code and optional peripheral names, types, or wildcard patterns. The host AI system should cite the errata source when the service provides a document identifier and link.
Cube commands¶
The bundle command provides context inspection:
|
Show the context command help. |
|
Show the installed bundle version. |
|
List the errata lookup service. |
Errata lookup uses the remote service selected by this context.
Typical prompts¶
Is my current project exposed to known silicon errata? Identify the full STM32 ordering code and configured peripherals first, then cite applicable errata and workarounds.Check the errata that apply to STM32C562RET6 and SPI1.Find silicon limitations for the peripherals configured in this project.Does this STM32 part have an erratum affecting DMA? Cite the errata sheet.List the applicable workarounds and identify the affected peripheral.