HAL COMP Overview ¶
Introducing COMP ¶
- group COMP_Introduction
-
The COMP (analog comparator) hardware abstraction layer provides a set of APIs to interface with the STM32 COMP peripheral.
It simplifies the initialization, configuration and process of peripheral features.
This abstraction layer ensures portability and ease of use across different STM32 series.
The HAL COMP driver includes the following features:
process in background (no notification) or interrupt mode
window mode (combine 2 comparator instances)
digital processing: filtering (analog and digital)
Module and files ¶
The following diagram illustrates the COMP module and its associated files.
Component diagram ¶
The following diagram illustrates the software components involved in the COMP module. It shows the interactions between the user application, HAL drivers, low-level drivers, and the hardware components.
Configuration table ¶
The following table lists the configuration defines for the HAL COMP module, specifying their locations, default values, and descriptions:
- group COMP_Configuration_Table
-
Configuration inside the COMP driver ¶
Config defines
Description
Default value
Note
USE_HAL_COMP_MODULE
from hal_conf.h
1
When set, HAL COMP module is enabled.
USE_HAL_COMP_EXTI
from hal_conf.h
1
When set, HAL COMP can be used with EXTI.
.
(needed for event and IT operation).
USE_HAL_COMP_WINDOW_MODE
from hal_conf.h
0
When set, HAL COMP common features are available (under
.
condition of feature supported: COMP_WINDOW_MODE_SUPPORT)
USE_HAL_COMP_REGISTER_CALLBACKS
from hal_conf.h
0
When defined, enable the register callbacks assert.
USE_HAL_COMP_CLK_ENABLE_MODEL
from hal_conf.h
HAL_CLK_ENABLE_NO
Enable gating of the peripheral clock.
USE_HAL_CHECK_PARAM
from hal_conf.h
0
Parameters (pointers or sizes) are checked in runtime.
USE_HAL_CHECK_PROCESS_STATE
from hal_conf.h
0
When set, enable atomic access to process state check.
USE_ASSERT_DBG_PARAM
from PreProcessor env
None
When defined, enable the params assert.
USE_ASSERT_DBG_STATE
from PreProcessor env
None
When defined, enable the state assert.
COMP_WINDOW_MODE_SUPPORT
from DFP
None
When defined, COMP window mode features available.